Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Sirocco Blown Fibre    Products    Internal Plant
Solutions for your Business
Optical Fibres
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
Applications
News & Views
Products
Optical Fibre
Blown Fibre Units
Blown Fibre Tube Cable
Installation Equipment
Accessories
External Plant
Internal Plant
Cost Savings
Features & Benefits
Services
OPGW System
OAsys® Connectivity
Deskwave Premises
News Archive
Events
Internal Plant

A range of units used to provide tube or fibre management in an internal environment. Designed and extensively tested for internal application (fire resistant materials) these products have been designed to specifically manage Sirocco blown fibre units / tubes and, where relevant, traditional optical cabling. The product portfolio contains:

• FTTH Entry Kit
Used to provide an ergonomic and managed cable entry (conventional cable or blown fibre tube cable) at the customer's premises. Comprises customer lead-in units, connecting conduit and termination box, for residential or small business use.


• 4F Compact Termination Box
Designed for use in residential and business applications for the termination of up to 4-fibres. This small but elegant unit enables the installation of either a single Sirocco blown fibre tube cable using up to a 4-fibre blown unit or two 2-fibre ruggedised cables to be spliced to four SC pigtails which connect to adapters at the base of the unit.



• Gas Seal Unit
The Sirocco Gas Seal Unit can be used at all customer entry points if required, but in practice is more typically used in business premises. A wall mounted unit, it is positioned internally at the cable entry point. Gas sealing connectors facilitate the transition of the incoming external Sirocco tubing to internal Sirocco tubing. These connectors are used to seal both populated (with Sirocco units) and unpopulated Sirocco tubing. The Gas Seal Unit is used for internally fed cable or with an OAsys Customer Lead In for cables entering through the fabric of the wall.


• Customer Lead-In Unit 
The OAsys Customer Lead In Unit enables external Sirocco tubing to be passed through the building fabric from an outside wall and can be used to enter any type of building whether an office, factory or residential. The Customer Lead In Unit comprises two separate units mounted either side of the wall and connected by a length of conduit. This product can also be used to manage the entry of conventional cable.
There are two designs:

• ORDJ10
A modular distribution sub-rack for 19" and ETSI racks or wall mounted boxes, containing a chassis, splice and/or patch modules and cable anchor systems. The chassis is available in 1U, 4U, 5U and 13U sizes, fitting directly into a standard 19" rack, or an ETSI rack with an adaptor bracket. The chassis can be supplied empty for later configuration, or can be ordered with selected modules installed by Prysmian pre-shipment. Cable anchor systems are available for a variety of cable options, providing all components to route fibres to the module.



• Internal Tube Distribution
The Internal Tube Distribution Unit (Internal TDU) have been designed to allow maximum flexibility within building applications. The Internal TDUs are available in metallic or plastic constructions providing 3 or 4 way breakout.
These designs will accept up to 24 tube internal LSOH cables and the necessary connector interfaces for gas / water sealing, breakout and re-routing. The Sirocco tubes are positively managed to prevent excessive bending.

Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.