Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Sirocco Blown Fibre    Products    Blown Fibre Tube Cable
Solutions for your Business
Optical Fibres
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
Applications
News & Views
Products
Optical Fibre
Blown Fibre Units
Blown Fibre Tube Cable
Installation Equipment
Accessories
External Plant
Internal Plant
Cost Savings
Features & Benefits
Services
OPGW System
OAsys® Connectivity
Deskwave Premises
News Archive
Events
Blown Fibre Tube Cable  

Small diameter low friction tubes provide the dedicated pathway for the optical fibre units, integral to the Sirocco system. Empty HDPE tubes are available in a variety of sizes, combinations, and protective systems. The Sirocco tubes have all been rigorously tested and enable the Sirocco units to be blown the optimum distance within the tube network. A comprehensive range of jointing accessories is available for tube-to-tube connections, gas and water blocking.
Blown tubes are available in a range of sizes although the standard tube size for Sirocco is 5mm outside diameter and 3.5mm inside diameter. The tubes are assembled to form multi-tube units with up to 24 in a single cable. These are incorporated as :

• Direct Install Cable (Duct)

HDPE low friction tubes of small diameter for blown fibre installations in ducts and sub-ducts.

Features and Benefits

  • Recommended for use in ducts and sub-ducts.
  • Aluminium tape layer acts as a moisture barrier.
  • Rapid dedicated customer connections using proven mechanical protection of HDPE.
  • Low friction internal coating for maximum fibre blowing distance.
  • Each tube accommodates one fibre unit (up to 12 fibres in a unit).
  • Can be customised to suit user requirements (e.g. tube style, sheath colour, print legend).

• Direct Bury Cable 

HDPE low friction tubes of small diameter for blown fibre installations in Direct Burial applications. The heavier construction lies flatter in trenches, has increased crush rating and has more resistance to localised bending. For external application, a range of alternative protection systems can be provided for different applications, depending upon the environment. The most popular options are:

Features and Benefits

  • Recommended for direct burial in prepared ground.
  • Aluminium layer acts as a moisture barrier.
  • Double sheath to improve crush and bending resistance.
  • Lower total installed cost compared with installing tube cables in larger bore ducts.
  • Rapid dedicated customer connections using proven mechanical protection of HDPE.
  • Low friction internal coating for maximum fibre blowing distance.
  • Each tube accommodates one fibre unit (up to 12 fibres in a unit).
  • Can be customised to suit user requirements (e.g. tube style, sheath colour, print legend).


•  Direct Bury Non-Metallic Cable

HDPE low friction tubes of small diameter for blown fibre installations in last-mile and campus environments. For Direct Burial applications where lightning incidence and other influences establish preference for a totally non-metallic cable.

 

Features and Benefits

  • Totally non-metallic solution.
  • Recommended for direct burial in prepared ground.
  • Water swellable tape layer acts as a moisture barrier.
  • Lower total installed cost compared with installing tube cables in larger bore ducts.
  • Rapid dedicated customer connections using proven mechanical protection of HDPE.
  • Low friction internal coating for maximum fibre blowing distance.
  • Each tube accommodates one fibre unit (up to 12 fibres in a unit).
  • Can be customised to suit user requirements (e.g. tube style, sheath colour, print legend).

Other options are available for more onerous applications e.g. areas subject to rodent or termite attack.

 

• Direct bury armoured (metallic protection)(Pdf file, 271Kb)
• Direct bury anti-rodent (non-metallic protection)(Pdf file, 229Kb)
• Direct bury anti-termite (non-metallic protection)(Pdf file, 264Kb)


In some circumstances, aerial installation is preferred to any of these underground options because of civils costs, access etc. The correct solution will depend upon the particular case i.e. whether the aerial application is in the access network, final customer drop etc. Prysmian can suggest a range of options for aerial installations.

• Aerial (Pdf file, 226Kb)


•   Internal Cable (LSOH)

LSOH low friction tubes of small diameter for blown fibre installations in buildings. 

 

Features and Benefits

  • LSOH indoor version with flame retardant properties (IEC 60332 Part I & III).
  • Low smoke emissions BS 7211 (Ap.d).
  • Contains no halogens.
  • Low friction internal coating for maximum fibre blowing distance.
  • Each tube accommodates one blown fibre unit (up to 12 fibres inside).
  • Tubes are numbered for easy identification.



•   Internal Cable (OFNR – UL Riser Rated )

Low friction tubes of small diameter for blown fibre installation in building risers as specified by NEC article 770-51(b) and 770-53(b). This cable is UL listed type OFNR.

 

 
Features and Benefits

  • Suitable for ‘Riser’ applications where flame propagation characteristics are required in
    accordance with NEC article 770-51(b) and NEC 770-53(b).
  • UL listed type OFNR.
  • Low friction internal coating for maximum fibre blowing distances.
  • Tube cable configurations available: 1, 2, 4, 7, 12, 19 & 24 way.
  • Each primary tube, 5 mm OD x 3.5 mm ID, accommodates one fibre unit
    (up to 12 fibres inside).
  • Solid white/cream coloured tubes.
  • Print details include batch number, meter count and individual tube number.


Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.