Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Optical Fibres    WideLight™    Technical info
Solutions for your Business
Optical Fibres
CasaLight™ Fibre
FreeLight™ Fibre
WideLight™
Technical info
SM Light
DeepLight™ Fibre
MagniLight™ Fibre
FineLight™ Fibre
Multimode fibres 50/125
Multimode fibres 62.5/125
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Deskwave Premises
News Archive
Events
Widelight™ Fibre

Dimensional specifications
Unit
 
Glass geometry
Cladding diameter
µm
125.0 ± 1.0
Cladding non circularity
%
≤ 1.0
Core/cladding
concentricity error
 µm
≤ 0.8
 
Coating geometry
Outer coating diameter
µm
245 ± 5
Coating-cladding
concentricity error
µm
≤10
   
Optical specifications
Unit
 
Attenuation coefficients
@ 1550 nm
dB/km
≤ 0.23
@ 1625 nm
dB/km
≤ 0.25
   
Dispersion coefficients
In the range 1530 - 1565 nm
ps/(nm·km)
-10 ÷ -4.5
In the range 1565 - 1625 nm
ps/(nm·km)
-6.5 ÷ -0.1
Polarisation mode dispersion (PMD)
ps/ Ökm
≤ 0.1
 
Mode Field Diameter
@1550 nm
µm
8.1 ± 0.5
 
Typical effective area
(@1550 nm)
µm²
50
 
Cable cut-off wavelength
nm
≤ 1260


Mechanical Specifications
WideLight™ is proof tested at an elongation greater or equal to 1%. This fiber is characterised in terms of Weibull plot and n value (Stress Corrosion Susceptibility Factor), with typical values above 19 (Dynamic Test).




Download the brochure
Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.