Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Optical Fibres    MagniLight™ Fibre
Solutions for your Business
Optical Fibres
CasaLight™ Fibre
FreeLight™ Fibre
WideLight™
SM Light
DeepLight™ Fibre
MagniLight™ Fibre
FineLight™ Fibre
Multimode fibres 50/125
Multimode fibres 62.5/125
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Deskwave Premises
News Archive
Events
MagniLight™ Fibre

Introduction
Evolution in manufacturing technology delivers MagniLight™ Fibre with a wider usable bandwidth. This is possible by removing the hydroxyl ions (water) from the standard single-mode fibre that cause the attenuation peak around 1383 nm.
MagniLight™ Fibre is fully compliant to ITU-T recommendation G.652.D, which states that "The sampled attenuation average at wavelengths of 1383 ± 3 nm shall be less than or equal to the maximum value specified for the range 1310 nm to 1625 nm, after hydrogen ageing according to IEC 60793-2-50 regarding the B1.3 fibre category".

• More Bandwidth
MagniLight™ Fibre offers 65 % more usable wavelengths than standard single-mode fibre. This means an extra bandwidth of 135 nm.

• Opening the new window
MagniLight™ Fibre opens a new operating wavelength window from 1340 to 1475 nm providing lower chromatic dispersion compared to the third window. Optical transmission can now be performed over the entire spectral range from the second to the third window thanks to superior fibre characteristics.

• Compatibility
Fully compatible with standard single-mode fibre, MagniLight™ Fibre can be easily integrated into today's network providing excellent transmission performance.


Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.