Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Optical Fibres    FineLight™ Fibre
Solutions for your Business
Optical Fibres
CasaLight™ Fibre
FreeLight™ Fibre
WideLight™
SM Light
DeepLight™ Fibre
MagniLight™ Fibre
FineLight™ Fibre
Multimode fibres 50/125
Multimode fibres 62.5/125
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Deskwave Premises
News Archive
Events
FineLight™ Fibre

Bandwidth
FineLight™ Fibre operates in the first, second and third window (850, 1310 and 1550 nm) offering broadband solutions for FTTX (Fibre to the X) and LAN (Local Area Networks) applications.

Transmission
Using the existing technology of low cost Vertical Cavity Surface Emitting Laser (VCSEL) devices in the first window (850nm) FineLightTM Base can achieve 100Mbit/s over 5km and FineLight™ Giga can achieve 1 Gbit/s over 1km. To achieve unlimited bandwidth in the same installed fibre just upgrade the transmitter to second window (1310 nm) - the fibre is already single-mode!


Future proof
The FineLight™ Fibre family is fully compliant to ITU-T Recommendation G.652, IEC 60793-2-50 B1.1 and, as well as multimode applications at 850 nm, supports single mode applications at 1310 nm and 1550 nm, ensuring the biggest system scalability in current optical communication.

FineLight™ Base and FineLight™ Giga, a new generation of optical fibres,
 uses the physics of light and glass in innovative ways to open up a new era at
 the last mile.




Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.