Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Optical Fibres    CasaLight™ Fibre
Solutions for your Business
Optical Fibres
CasaLight™ Fibre
FreeLight™ Fibre
WideLight™
SM Light
DeepLight™ Fibre
MagniLight™ Fibre
FineLight™ Fibre
Multimode fibres 50/125
Multimode fibres 62.5/125
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Deskwave Premises
News Archive
Events

CasaLight™ Fibre

Introduction
CasaLight™ is fully compliant with ITU-T G.657 class A, the new international recommendation defining the tougher performance requirements for optical fibres in today’s Optical Access Networks. Its optimized design allows CasaLight™ to exhibit excellent macrobending performance even when used under extreme conditions.


Neon™ Plus coating
CasaLight™ is available with Neon™ Plus, the latest generation of coatings, based on the highly acclaimed Neon™ coating used by Prysmian worldwide for more than 10 years. This Neon coating system adopted by CasaLight™ (and by all other fibres manufactured by Prysmian) additionally provides enhanced resistance to ‘high power’ effects which can result in coating burns and glass fusion in certain amplified systems under severe bend conditions.

Compatibility
CasaLight™ is also in compliance with ITU-T Recommendation G.652 and has satisfied all IEC testing requirements for transmission, mechanical and environmental performance. CasaLight™ has optimal spliceability with G.652 fibers thanks to its very similar chemical composition and to its best-in-class geometrical parameters. This makes CasaLight™ a fibre truly compatible both with other fibre types and with optical systems employed globally.

Download the brochure


Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.