Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: OAsys® Connectivity    Products    External Products
Solutions for your Business
Optical Fibres
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Applications
Products
Central Office Products
External Products
Customer Products
Distributors
FAQs
Contact Us
Deskwave Premises
News Archive
Events
External Products


Splitter Compact Joint
This product has been designed specifically for FTTp PON network architectures. The product houses up to four OAsys 1x8 Splitter Assemblies which enables cables (or blown fibre tube) to be installed and spliced to splitters for the distribution of up to 32 customers on a single fibre per customer basis. It is supplied with a 1x8 Splitter Assembly pre-installed and sufficient components for the installation of one input cable. Expansion product are then available to allow up to four splitter assemblies to be inserted into the joint.
Download the brochure (215 KB)
Generic Straight Joint
U sed for "easy access" applications within the external optical fibre network or at the interface with the exchange/central office, allowing two loose tube cables to be spliced together. The majority of optical cable constructions can be accommodated. OAsys splicing modules are pre-fitted, accommodating up to 12 spliced fibres per tray. The joint can be upgraded to include additional cables and splices using OAsys joint upgrade kits.
Download the brochure (607 KB)
Generic Loop Joint
Allows a continuous loop of optical loose tube elements from a cable mid section to be stored within the joint closure for later breakout of fibres to connect to customer drop cables. This is achieved using OAsys joint upgrade kits and OAsys accessories. The unused elements are stored in a loop manager, avoiding splicing but allowing easy access to all elements.
Download the brochure (554 KB)
ESDF4 In-Line Joint
An underground joint suitable for direct burial and underground chamber applications. It is used for jointing and branching optical cables, having a total capacity of 72 fibres. The joint is supplied with six splice trays (each managing up to 12 fibre splices). Cable entry glands, splice protectors and mounting brackets are ordered separately to suit the application requirements.
Download the brochure (765 KB)
Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.