Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Deskwave Premises    Copper Data Cables    Hyblink
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
Copper Data Cables
100 MHz cat. 5E
250MHz cat 6
600 MHz cat 7
>600 MHz cat. 7 + 8
Hyblink
Patchcord
Optical Data Cables
Applications
Certifications
News Archive
Events
Hyblink

Helping to lead and promote the transition from the traditional Copper solutions towards the 10Gbit/s Fibre Optic applications, this innovative design arises from the need to have an UPGRADABLE SOLUTION for the new installed LAN, matching the enhanced performance of the PRYSMIAN DX CopperWave family to Sirocco® Blown Fibre Technology.






HL****
Customize it under you actual need!
Download the brochure (577 KB)
Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.