Chinese  |  Group Corporate Site  |  Search

  China
Our Company
Energy Business
Telecom Business
People & Careers
Home    Telecom Business: Deskwave Premises    Copper Data Cables    >600 MHz cat. 7 + 8
Solutions for your Business
Optical Fibres
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Deskwave Premises
Copper Data Cables
100 MHz cat. 5E
250MHz cat 6
600 MHz cat 7
>600 MHz cat. 7 + 8
Hyblink
Patchcord
Optical Data Cables
Applications
Certifications
News Archive
Events
>600 MHz cat. 7 + 8

These Individually Screened Twisted Pair cables are born to meet the last Multimedia and HOME integrated applications needs. Designed to exceed the CAT.7 requirements, as well as the CLASS F described by the Structured Cabling International Standards. Suitable for transmission of digital and analogue voice, data and video signals, this design supports the transmission protocols commonly in use.



SSTP 1000 MHz cat 7+ - DX106**
Screened Shielded Twisted Pair. Also available in DUAL version.
Download the brochure (577 KB)
SSTP 1200 MHz cat 8 - DX126**
Screened Shielded Twisted Pair. Also available in DUAL version.
Download the brochure (577 KB)
Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.